Unit of Measure

Specifications

Bore d

N/A 460.000 mm

Outside Diameter D1

N/A 620.0000 mm

Width B

N/A 74.00 mm

Fillet Radius ra

N/A 4.00 mm

Basic Dynamic Radial Load Rating C

N/A 423000 N

Basic Static Radial Load Rating Co

N/A 750000 N

Grease Speed Rating Open/Shielded n1

N/A 850 rpm

Oil Speed Rating Open/Shielded n2

N/A 1000 rpm

Sealed Speed Rating n3

N/A 550 rpm

Accessories

N/A One Seal