Unit of Measure

Specifications

Bore d

N/A 400.000 mm

Outside Diameter D1

N/A 540.0000 mm

Width B

N/A 65.00 mm

Fillet Radius ra

N/A 4.00 mm

Basic Dynamic Radial Load Rating C

N/A 345000 N

Basic Static Radial Load Rating Co

N/A 560000 N

Grease Speed Rating Open/Shielded n1

N/A 950 rpm

Oil Speed Rating Open/Shielded n2

N/A 1200 rpm

Sealed Speed Rating n3

N/A 600 rpm

Accessories

N/A Without Accessories