Unit of Measure

Specifications

Bore d

N/A 110.000 mm

Outside Diameter D1

N/A 150.0000 mm

Width B

N/A 20.00 mm

Fillet Radius ra

N/A 1.00 mm

Basic Dynamic Radial Load Rating C

N/A 43600 N

Basic Static Radial Load Rating Co

N/A 44000 N

Grease Speed Rating Open/Shielded n1

N/A 4000 rpm

Oil Speed Rating Open/Shielded n2

N/A 4800 rpm

Sealed Speed Rating n3

N/A 2500 rpm

Accessories

N/A Without Accessories