Unit of Measure

Specifications

Bore d

N/A 60.000 mm

Outside Diameter D1

N/A 85.0000 mm

Width B

N/A 13.00 mm

Fillet Radius ra

N/A 1.00 mm

Basic Dynamic Radial Load Rating C

N/A 16500 N

Basic Static Radial Load Rating Co

N/A 14300 N

Grease Speed Rating Open/Shielded n1

N/A 7500 rpm

Oil Speed Rating Open/Shielded n2

N/A 9000 rpm

Sealed Speed Rating n3

N/A 4500 rpm

Accessories

N/A Two Seals