Unit of Measure

Specifications

Bore d

N/A 40.000 mm

Outside Diameter D1

N/A 62.0000 mm

Width B

N/A 12.00 mm

Fillet Radius ra

N/A 0.64 mm

Basic Dynamic Radial Load Rating C

N/A 13800 N

Basic Static Radial Load Rating Co

N/A 10000 N

Grease Speed Rating Open/Shielded n1

N/A 10000 rpm

Oil Speed Rating Open/Shielded n2

N/A 13000 rpm

Sealed Speed Rating n3

N/A 6700 rpm

Accessories

N/A One Shield