Unit of Measure

Specifications

Bore d

N/A 25.000 mm

Outside Diameter D1

N/A 42.0000 mm

Width B

N/A 9.00 mm

Fillet Radius ra

N/A 0.30 mm

Basic Dynamic Radial Load Rating C

N/A 6630 N

Basic Static Radial Load Rating Co

N/A 4150 N

Grease Speed Rating Open/Shielded n1

N/A 16000 rpm

Oil Speed Rating Open/Shielded n2

N/A 19000 rpm

Sealed Speed Rating n3

N/A 10000 rpm

Accessories

N/A One Shield