Unit of Measure

Specifications

Bore d

N/A 400.000 mm

Outside Diameter D1

N/A 500.0000 mm

Width B

N/A 46.00 mm

Fillet Radius ra

N/A 2.00 mm

Basic Dynamic Radial Load Rating C

N/A 247000 N

Basic Static Radial Load Rating Co

N/A 380000 N

Grease Speed Rating Open/Shielded n1

N/A 1000 rpm

Oil Speed Rating Open/Shielded n2

N/A 1300 rpm

Sealed Speed Rating n3

N/A 0 rpm

Accessories

N/A One Seal