Unit of Measure

Specifications

Bore d

N/A 220.000 mm

Outside Diameter D1

N/A 270.0000 mm

Width B

N/A 24.00 mm

Fillet Radius ra

N/A 1.50 mm

Basic Dynamic Radial Load Rating C

N/A 78000 N

Basic Static Radial Load Rating Co

N/A 102000 N

Grease Speed Rating Open/Shielded n1

N/A 1900 rpm

Oil Speed Rating Open/Shielded n2

N/A 2400 rpm

Sealed Speed Rating n3

N/A 0 rpm

Accessories

N/A Without Accessories