Unit of Measure

Specifications

Bore d

N/A 110.000 mm

Outside Diameter D1

N/A 140.0000 mm

Width B

N/A 16.00 mm

Fillet Radius ra

N/A 1.00 mm

Basic Dynamic Radial Load Rating C

N/A 28100 N

Basic Static Radial Load Rating Co

N/A 30500 N

Grease Speed Rating Open/Shielded n1

N/A 4300 rpm

Oil Speed Rating Open/Shielded n2

N/A 5000 rpm

Sealed Speed Rating n3

N/A 2600 rpm

Accessories

N/A Without Accessories