Unit of Measure

Specifications

Bore d

N/A 95.000 mm

Outside Diameter D1

N/A 120.0000 mm

Width B

N/A 13.00 mm

Fillet Radius ra

N/A 1.00 mm

Basic Dynamic Radial Load Rating C

N/A 19900 N

Basic Static Radial Load Rating Co

N/A 21200 N

Grease Speed Rating Open/Shielded n1

N/A 5000 rpm

Oil Speed Rating Open/Shielded n2

N/A 6000 rpm

Sealed Speed Rating n3

N/A 3000 rpm

Accessories

N/A One Seal