Unit of Measure

Specifications

Bore d

N/A 80.000 mm

Outside Diameter D1

N/A 100.0000 mm

Width B

N/A 10.00 mm

Fillet Radius ra

N/A 0.60 mm

Basic Dynamic Radial Load Rating C

N/A 13000 N

Basic Static Radial Load Rating Co

N/A 13700 N

Grease Speed Rating Open/Shielded n1

N/A 6000 rpm

Oil Speed Rating Open/Shielded n2

N/A 7000 rpm

Sealed Speed Rating n3

N/A 3600 rpm

Accessories

N/A Without Accessories