Unit of Measure

Specifications

Bore d

N/A 75.000 mm

Outside Diameter D1

N/A 95.0000 mm

Width B

N/A 10.00 mm

Fillet Radius ra

N/A 0.60 mm

Basic Dynamic Radial Load Rating C

N/A 12500 N

Basic Static Radial Load Rating Co

N/A 12900 N

Grease Speed Rating Open/Shielded n1

N/A 6300 rpm

Oil Speed Rating Open/Shielded n2

N/A 7500 rpm

Sealed Speed Rating n3

N/A 4000 rpm

Accessories

N/A Without Accessories