Unit of Measure

Specifications

Bore d

N/A 70.000 mm

Outside Diameter D1

N/A 90.0000 mm

Width B

N/A 10.00 mm

Fillet Radius ra

N/A 0.60 mm

Basic Dynamic Radial Load Rating C

N/A 12100 N

Basic Static Radial Load Rating Co

N/A 11800 N

Grease Speed Rating Open/Shielded n1

N/A 6700 rpm

Oil Speed Rating Open/Shielded n2

N/A 8000 rpm

Sealed Speed Rating n3

N/A 4300 rpm

Accessories

N/A One Seal