Unit of Measure

Specifications

Bore d

N/A 55.000 mm

Outside Diameter D1

N/A 72.0000 mm

Width B

N/A 9.00 mm

Fillet Radius ra

N/A 0.30 mm

Basic Dynamic Radial Load Rating C

N/A 8320 N

Basic Static Radial Load Rating Co

N/A 7350 N

Grease Speed Rating Open/Shielded n1

N/A 8500 rpm

Oil Speed Rating Open/Shielded n2

N/A 10000 rpm

Sealed Speed Rating n3

N/A 5180 rpm

Accessories

N/A Two Seals