Unit of Measure

Specifications

Bore d

N/A 70.000 mm

Outside Diameter D1

N/A 120.0000 mm

Width B

N/A 14.00 mm

Fillet Radius ra

N/A 1.00 mm

Basic Dynamic Radial Load Rating C

N/A 31200 N

Basic Static Radial Load Rating Co

N/A 28000 N

Grease Speed Rating Open/Shielded n1

N/A 5400 rpm

Oil Speed Rating Open/Shielded n2

N/A 6600 rpm