Unit of Measure

Specifications

Bore d

N/A 65.000 mm

Outside Diameter D1

N/A 115.0000 mm

Width B

N/A 14.00 mm

Fillet Radius ra

N/A 1.00 mm

Basic Dynamic Radial Load Rating C

N/A 27000 N

Basic Static Radial Load Rating Co

N/A 23600 N

Grease Speed Rating Open/Shielded n1

N/A 6100 rpm

Oil Speed Rating Open/Shielded n2

N/A 7400 rpm