Unit of Measure

Specifications

Bore d

15.000 mm

Outside Diameter D1

37.0000 mm

Width B

9.00 mm

Fillet Radius ra

0.51 mm

Basic Dynamic Radial Load Rating C

7800 N

Basic Static Radial Load Rating Co

3550 N

Grease Speed Rating Open/Shielded n1

21000 rpm

Oil Speed Rating Open/Shielded n2

26000 rpm