Unit of Measure

Specifications

Bore d

N/A 95.000 mm

Outside Diameter D1

N/A 170.0000 mm

Width B

N/A 32.00 mm

Fillet Radius ra

N/A 2.00 mm

Grease Speed Rating n1

N/A 3200 rpm

Oil Speed Rating n2

N/A 4300 rpm

Basic Dynamic Radial Load Rating C

N/A 124000 N

Basic Static Radial Load Rating Co

N/A 110000 N