Unit of Measure

Specifications

Bore d

105.000 mm

Outside Diameter D1

290.0000 mm

Width B

65.00 mm

Fillet Radius ra

3.00 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

2300 rpm

Oil Speed Rating n2

3000 rpm

Basic Dynamic Radial Load Rating C

332000 N

Basic Static Radial Load Rating Co

325000 N