Unit of Measure

Specifications

Bore d

75.000 mm

Outside Diameter D1

190.0000 mm

Width B

45.00 mm

Fillet Radius ra

2.50 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

3300 rpm

Oil Speed Rating n2

4300 rpm

Basic Dynamic Radial Load Rating C

182000 N

Basic Static Radial Load Rating Co

156000 N