Unit of Measure

Specifications

Bore d

25.000 mm

Outside Diameter D1

80.0000 mm

Width B

21.00 mm

Fillet Radius ra

1.50 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

9000 rpm

Oil Speed Rating n2

11000 rpm

Basic Dynamic Radial Load Rating C

44900 N

Basic Static Radial Load Rating Co

26500 N