Unit of Measure

Specifications

Bore d

20.000 mm

Outside Diameter D1

72.0000 mm

Width B

19.00 mm

Fillet Radius ra

1.00 mm

Fillet Radius rb

0.60 mm

Grease Speed Rating n1

10000 rpm

Oil Speed Rating n2

13000 rpm

Basic Dynamic Radial Load Rating C

37100 N

Basic Static Radial Load Rating Co

21200 N