Unit of Measure

Specifications

Bore d

N/A 90.000 mm

Outside Diameter D1

N/A 190.0000 mm

Width B

N/A 43.00 mm

Fillet Radius ra

N/A 2.50 mm

Grease Speed Rating n1

N/A 3000 rpm

Oil Speed Rating n2

N/A 4000 rpm

Basic Dynamic Radial Load Rating C

N/A 159000 N

Basic Static Radial Load Rating Co

N/A 137000 N