Unit of Measure

Specifications

Bore d

15.000 mm

Outside Diameter D1

42.0000 mm

Width B

13.00 mm

Fillet Radius ra

1.00 mm

Grease Speed Rating n1

15000 rpm

Oil Speed Rating n2

20000 rpm

Basic Dynamic Radial Load Rating C

12700 N

Basic Static Radial Load Rating Co

6100 N