Unit of Measure

Specifications

Bore d

N/A 110.000 mm

Outside Diameter D1

N/A 240.0000 mm

Width B

N/A 50.00 mm

Fillet Radius ra

N/A 2.50 mm

Grease Speed Rating n1

N/A 2700 rpm

Oil Speed Rating n2

N/A 3500 rpm

Basic Dynamic Radial Load Rating C

N/A 229000 N

Basic Static Radial Load Rating Co

N/A 236000 N