Unit of Measure

Specifications

Bore d

N/A 60.000 mm

Outside Diameter D1

N/A 130.0000 mm

Width B

N/A 31.00 mm

Fillet Radius ra

N/A 2.00 mm

Grease Speed Rating n1

N/A 4900 rpm

Oil Speed Rating n2

N/A 6400 rpm

Basic Dynamic Radial Load Rating C

N/A 92300 N

Basic Static Radial Load Rating Co

N/A 65500 N