Unit of Measure

Specifications

Bore d

N/A 35.000 mm

Outside Diameter D1

N/A 100.0000 mm

Width B

N/A 25.00 mm

Fillet Radius ra

N/A 1.50 mm

Fillet Radius rb

N/A 1.00 mm

Grease Speed Rating n1

N/A 5600 rpm

Oil Speed Rating n2

N/A 7500 rpm

Basic Dynamic Radial Load Rating C

N/A 60500 N

Basic Static Radial Load Rating Co

N/A 38000 N