Unit of Measure

Specifications

Bore d

85.000 mm

Outside Diameter D1

210.0000 mm

Width B

52.00 mm

Fillet Radius ra

3.00 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

2500 rpm

Oil Speed Rating n2

3600 rpm

Basic Dynamic Radial Load Rating C

190000 N

Basic Static Radial Load Rating Co

166000 N