Unit of Measure

Specifications

Bore d

65.000 mm

Outside Diameter D1

160.0000 mm

Width B

37.00 mm

Fillet Radius ra

2.00 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

3400 rpm

Oil Speed Rating n2

4800 rpm

Basic Dynamic Radial Load Rating C

130000 N

Basic Static Radial Load Rating Co

96500 N