Unit of Measure

Specifications

Bore d

240.000 mm

Outside Diameter D1

390.0000 mm

Width B

55.00 mm

Fillet Radius ra

3.00 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

1600 rpm

Oil Speed Rating n2

1900 rpm

Basic Dynamic Radial Load Rating C

374000 N

Basic Static Radial Load Rating Co

550000 N