Unit of Measure

Specifications

Bore d

100.000 mm

Outside Diameter D1

160.0000 mm

Width B

28.00 mm

Fillet Radius ra

2.00 mm

Fillet Radius rb

1.00 mm

Grease Speed Rating n1

2600 rpm

Oil Speed Rating n2

4300 rpm

Basic Dynamic Radial Load Rating C

85200 N

Basic Static Radial Load Rating Co

86500 N