Unit of Measure

Specifications

Bore d

N/A 17.000 mm

Outside Diameter D1

N/A 40.0000 mm

Width B

N/A 12.00 mm

Fillet Radius ra

N/A 0.64 mm

Grease Speed Rating n1

N/A 18000 rpm

Oil Speed Rating n2

N/A 23000 rpm

Basic Dynamic Radial Load Rating C

N/A 9950 N

Basic Static Radial Load Rating Co

N/A 6100 N