Unit of Measure

Specifications

Bore d

N/A 60.000 mm

Outside Diameter D1

N/A 110.0000 mm

Width C

N/A 22 mm

Width B

N/A 62.00 mm

Fillet Radius ra

N/A 1.50 mm

Basic Dynamic Radial Load Rating

N/A 31200 N

Basic Static Radial Load Rating Co

N/A 12200 N

Grease or Oil Speed Rating n1

N/A 3400 rpm