Unit of Measure

Specifications

Bore d

N/A 45.000 mm

Outside Diameter D1

N/A 85.0000 mm

Width C

N/A 19 mm

Width B

N/A 58.00 mm

Fillet Radius ra

N/A 1.00 mm

Basic Dynamic Radial Load Rating

N/A 22900 N

Basic Static Radial Load Rating Co

N/A 7800 N

Grease or Oil Speed Rating n1

N/A 4500 rpm