Unit of Measure

Specifications

Bore d

N/A 40.000 mm

Outside Diameter D1

N/A 80.0000 mm

Width C

N/A 18 mm

Width B

N/A 56.00 mm

Fillet Radius ra

N/A 1.00 mm

Basic Dynamic Radial Load Rating

N/A 19900 N

Basic Static Radial Load Rating Co

N/A 6950 N

Grease or Oil Speed Rating n1

N/A 5000 rpm