Unit of Measure

Specifications

Bore d

N/A 30.000 mm

Outside Diameter D1

N/A 62.0000 mm

Width C

N/A 16 mm

Width B

N/A 48.00 mm

Fillet Radius ra

N/A 1.00 mm

Basic Dynamic Radial Load Rating

N/A 15600 N

Basic Static Radial Load Rating Co

N/A 4650 N

Grease or Oil Speed Rating n1

N/A 6700 rpm