Unit of Measure

Specifications

Bore d

25.000 mm

Outside Diameter D1

52.0000 mm

Width C

15 mm

Width B

44.00 mm

Fillet Radius ra

1.00 mm

Basic Dynamic Radial Load Rating

14300 N

Basic Static Radial Load Rating Co

4000 N

Grease or Oil Speed Rating n1

8000 rpm