Unit of Measure

Specifications

Bore d

N/A 20.000 mm

Outside Diameter D1

N/A 47.0000 mm

Width C

N/A 14 mm

Width B

N/A 40.00 mm

Fillet Radius ra

N/A 1.00 mm

Basic Dynamic Radial Load Rating

N/A 12700 N

Basic Static Radial Load Rating Co

N/A 3400 N

Grease or Oil Speed Rating n1

N/A 9000 rpm