Unit of Measure

Specifications

Bore d

N/A 50.000 mm

Outside Diameter D1

N/A 110.0000 mm

Width C

N/A 27 mm

Width B

N/A 62.00 mm

Fillet Radius ra

N/A 2.00 mm

Basic Dynamic Radial Load Rating

N/A 43600 N

Basic Static Radial Load Rating Co

N/A 14000 N

Grease or Oil Speed Rating n1

N/A 3600 rpm