Unit of Measure

Specifications

Bore d

N/A 40.000 mm

Outside Diameter D1

N/A 90.0000 mm

Width C

N/A 23 mm

Width B

N/A 58.00 mm

Fillet Radius ra

N/A 1.50 mm

Basic Dynamic Radial Load Rating

N/A 33800 N

Basic Static Radial Load Rating Co

N/A 11200 N

Grease or Oil Speed Rating n1

N/A 4500 rpm