Unit of Measure

Specifications

Bore d

N/A 30.000 mm

Outside Diameter D1

N/A 72.0000 mm

Width C

N/A 19 mm

Width B

N/A 52.00 mm

Fillet Radius ra

N/A 1.00 mm

Basic Dynamic Radial Load Rating

N/A 22500 N

Basic Static Radial Load Rating Co

N/A 6800 N

Grease or Oil Speed Rating n1

N/A 5600 rpm