Unit of Measure

Specifications

Bore d

25.000 mm

Outside Diameter D1

62.0000 mm

Width C

17 mm

Width B

48.00 mm

Fillet Radius ra

1.00 mm

Basic Dynamic Radial Load Rating

19000 N

Basic Static Radial Load Rating Co

5400 N

Grease or Oil Speed Rating n1

6700 rpm