Unit of Measure

Specifications

Bore d

105.000 mm

Outside Diameter D1

190.0000 mm

Width B

50.00 mm

Fillet Radius ra

2.00 mm

Grease Speed Rating n1

3000 rpm

Oil Speed Rating n2

3600 rpm

Basic Dynamic Radial Load Rating C

108000 N

Basic Static Radial Load Rating Co

45000 N