Unit of Measure

Specifications

Bore d

35.000 mm

Outside Diameter D1

72.0000 mm

Width B

23.00 mm

Fillet Radius ra

1.00 mm

Grease Speed Rating n1

6300 rpm

Basic Dynamic Radial Load Rating C

19000 N

Basic Static Radial Load Rating Co

6000 N