Unit of Measure

Specifications

Bore d

N/A 30.000 mm

Outside Diameter D1

N/A 62.0000 mm

Width B

N/A 20.00 mm

Fillet Radius ra

N/A 1.00 mm

Grease Speed Rating n1

N/A 7500 rpm

Basic Dynamic Radial Load Rating C

N/A 15600 N

Basic Static Radial Load Rating Co

N/A 4650 N