Unit of Measure

Specifications

Bore d

N/A 100.000 mm

Outside Diameter D1

N/A 215.0000 mm

Width B

N/A 73.00 mm

Fillet Radius ra

N/A 2.50 mm

Grease Speed Rating n1

N/A 2400 rpm

Oil Speed Rating n2

N/A 3000 rpm

Basic Dynamic Radial Load Rating C

N/A 190000 N

Basic Static Radial Load Rating Co

N/A 80000 N