Unit of Measure

Specifications

Bore d

N/A 30.000 mm

Outside Diameter D1

N/A 72.0000 mm

Width B

N/A 27.00 mm

Fillet Radius ra

N/A 1.00 mm

Grease Speed Rating n1

N/A 6700 rpm

Basic Dynamic Radial Load Rating C

N/A 22500 N

Basic Static Radial Load Rating Co

N/A 6800 N