Unit of Measure

Specifications

Bore d

N/A 20.000 mm

Outside Diameter D1

N/A 52.0000 mm

Width B

N/A 21.00 mm

Fillet Radius ra

N/A 1.00 mm

Grease Speed Rating n1

N/A 9500 rpm

Basic Dynamic Radial Load Rating C

N/A 14300 N

Basic Static Radial Load Rating Co

N/A 4000 N