Unit of Measure

Specifications

Bore d

N/A 15.000 mm

Outside Diameter D1

N/A 42.0000 mm

Width B

N/A 17.00 mm

Fillet Radius ra

N/A 1.00 mm

Grease Speed Rating n1

N/A 12000 rpm

Basic Dynamic Radial Load Rating C

N/A 10800 N

Basic Static Radial Load Rating Co

N/A 2600 N