Unit of Measure

Specifications

Bore d

N/A 65.000 mm

Outside Diameter D1

N/A 120.0000 mm

Width B

N/A 31.00 mm

Fillet Radius ra

N/A 1.50 mm

Grease Speed Rating n1

N/A 3600 rpm

Basic Dynamic Radial Load Rating C

N/A 35100 N

Basic Static Radial Load Rating Co

N/A 14000 N